Gallery plate 4 modules 71mm glass matt traffic white IP21 IK05 WXP4002
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Socket outlet insert with cover 9 products available -
Cover for push button 22 products available -
Push-switch button 1 products available -
Data communication connection box copper (twisted pair) 10 products available
Compatible products
-
Referenced by 3 products available
Complete your system
- Socket outlet insert with cover
- Cover for push button
- Push-switch button
- Data communication connection box copper (twisted pair)
- Antenna socket box
- Insert for communication technology
- Central piece for communication technology
- Illumination insert for domestic switching devices
- Blind cover
- Support plate
- Cable outlet for domestic switching devices
- Centre piece for room thermostat
- Loudspeaker insert
- Modular jack insert
- RCA and S-Video insert
- Venetian blind control unit
- Touch sensor for bus system
- Centre piece for hotel card switch
- Centre piece for socket outlet
- Centre piece for switch or push button
- Holder for modular domestic switching devices
- Centre piece for motion detector
- Touch rocker for bus system
- Centre piece for dimmer
- VGA insert
- HDMI insert
- Socket outlet insert
- Surface-mounted housing for flush-mounted switching device
- Rocker switch
- Key switch
- Room thermostat
- Pullcord switch
- Information light signal for domestic switching devices
- USB power supply
- Venetian blind switch/-push button
- Hotel card switch
- Dimmer
- Movement sensor for bus system
- Movement sensor/presence detector complete
- Modular socket outlet
-
WXF160VSchuko socket gallery 2P+E green
-
WXF160TSchuko socket gallery 2P+E titane
-
WXF160RSchuko socket gallery 2P+E red
-
WXF160NSchuko socket gallery 2P+E night
-
WXF160ESchuko socket gallery 2P+E orange
-
WXF160BSchuko socket gallery 2P+E pure-white
-
WXF165TSchuko socket gallery with lid 2P+E titane
-
WXF165NSchuko socket gallery with lid 2P+E night
-
WXF165BSchuko socket gallery with lid 2P+E pure-white
-
WXE306BCover KNX push button 6 gang gallery pure
-
WXE302BCover KNX push button 2 gang gallery pure
-
WXE302NCover KNX push button 2 gang gallery night
-
WXE314TCover KNX push button 4 gang with LED gallery titane
-
WXE312BCover KNX push button 2 gang with LED gallery pure
-
WXE306TCover KNX push button 6 gang gallery titane
-
WXE316NCover KNX push button 6 gang with LED gallery night
-
WXE314NCover KNX push button 4 gang with LED gallery night
-
WXE306NCover KNX push button 6 gang gallery night
-
WXE314BCover KNX push button 4 gang with LED gallery pure
-
WXE312TCover KNX push button 2 gang with LED gallery titane
-
WXE316TCover KNX push button 6 gang with LED gallery titane
-
WXE302DCover KNX push button 2 gang gallery dune
-
WXE302TCover KNX push button 2 gang gallery titane
-
WXE304NCover KNX push button 4 gang gallery night
-
WXE304TCover KNX push button 4 gang gallery titane
-
WXE312DCover KNX push button 2 gang with LED gallery dune
-
WXE312NCover KNX push button 2 gang with LED gallery night
-
WXE314DCover KNX push button 4 gang with LED gallery dune
-
WXE316BCover KNX push button 6 gang with LED gallery pure
-
WXF231RJ45 socket gallery cat.6 FTP 2 modules 45° inside
-
WXF230RJ45 socket gallery cat.6 UTP 2 modules 45° inside
-
WXF225RJ45 socket gallery cat.6 UTP
-
WXF224RJ45 socket gallery cat.6 FTP
-
WXF222RJ45 socket Gallery cat.5E FTP
-
WXF221RJ45 socket gallery cat.5E UTP
-
WXF228RJ45 socket gallery cat.6A STP
-
WXF226RJ45 socket gallery cat.6 STP
-
WXF233RJ45 socket gallery cat.6A STP 2 modules 45° inside
-
WXF232RJ45 socket gallery cat.6 STP 2 modules 45° inside
-
WXF259Socket gallery TV + FM double type F direct 2 modules
-
WXF258TV socket gallery type F direct 2 modules
-
WXF257TV + FM+ SAT socket gallery triple 2 cables direct 2 modules
-
WXF256TV + FM+ SAT socket gallery triple 1 cable direct 2 modules
-
WXF254TV + FM socket gallery passthrough BNC socket 10 db 2 modules
-
WXF253TV + FM socket gallery directe 2 modules
-
WXF251TV socket gallery passthrough BNC socket 10 db 2 modules
-
WXF250TV socket gallery direct 2 modules
-
WXD253BRocker for TV+FM socket gallery 2 modules pure-white
-
WXD112BRocker USB charger gallery pure-white
-
WXD230BRocker RJ45 socket gallery 45° 2 modules pure-white
-
WXD230NRocker RJ45 socket gallery 45° 2 modules night
-
WXD230TRocker RJ45 socket gallery 45° 2 modules titane
-
WXD744BVDI rocker gallery 2 modules pure
-
WXD744NVDI rocker gallery 2 modules night
-
WXD744TVDI rocker gallery 2 modules titane
-
WXD251BRocker for TV socket gallery 2 modules pure-white
-
WXD251NRocker for TV socket gallery 2 modules night
-
WXD251TRocker for TV socket gallery 2 modules titane
-
WXD112TRocker USB charger gallery titane
-
WXD253NRocker for TV+FM socket gallery 2 modules night
-
WXD253TRocker for TV+FM socket gallery 2 modules titane
-
WXD256BRocker for TV+FM+SAT socket gallery 2 modules pure-white
-
WXD256NRocker for TV+FM+SAT socket gallery 2 modules night
-
WXD256TRocker for TV+FM+SAT socket gallery 2 modules titane
-
WXD259BRocker double F socket gallery 2 modules pure-white
-
WXD259NRocker double F socket gallery 2 modules night
-
WXD259TRocker double F socket gallery 2 modules titane
-
WXA012Lamp gallery for plate 2P 230V pure-white
-
WXA011Lamp gallery for plate 1P 12/24V AC/DC pure-white
-
WXA010Lamp gallery for plate 1P 230V pure-white
-
WXA699Lamp for socket gallery 250V white
-
WXA696Lamp for switch gallery 12/24V red
-
WXA695Lamp for switch gallery 12/24/V white
-
WXA693Lamp for switch gallery 230V green
-
WXA692Lamp for switch gallery 230V white
-
WXA691Lamp for switch gallery 230V red
-
WXA690Lamp for switch gallery 230V blue
-
WXD316TRocker for pilot thermostat wire titane
-
WXD316NRocker for pilot thermostat wire night
-
WXD316DRocker for pilot thermostat wire dune
-
WXD315DRocker for electronic thermostat gallery dune
-
WXD315BRocker for electronic thermostat gallery pure-white
-
WXD315NRocker for electronic thermostat gallery night
-
WXD315TRocker for electronic thermostat gallery titane
-
WXT324KNX push button 4 gang with LED + IR gallery
-
WXT322KNX push button 2 gang with LED + IR gallery
-
WXT306KNX push button 6 gang gallery
-
WXT312KNX push button 2 gang with LED gallery
-
WXT304KNX push button 4 gang gallery
-
WXT316KNX push button 6 gang with LED gallery
-
WXT314KNX push button 4 gang with LED gallery
-
WXT302KNX push button 2 gang gallery
-
WXF092Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 2gang
-
WXF094Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 4gang
-
WXF096Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 6gang
-
WXD100RRocker for socket 2P+E gallery red
-
WXD100VRocker for socket 2P+E gallery green
-
WXD102TRocker for socket 2P gallery titane
-
WXD100ERocker for socket 2P+E gallery orange
-
WXD103TRocker for socket 2P+E gallery with light titane
-
WXD103BRocker for socket 2P+E gallery with light pure-white
-
WXD101TRocker for socket 2P+E gallery with lid titane
-
WXD101NRocker for socket 2P+E gallery with lid night
-
WXD101BRocker for socket 2P+E gallery with lid pure-white
-
WXD103HRocker for socket 2P+E gallery with light pure-white antibacterial
-
WXD101HRocker for socket 2P+E gallery with lid pure-white antibacterial
-
WXD105TRocker for socket refurbishing gallery titane
-
WXD102BRocker for socket 2P gallery pure-white
-
WXD102NRocker for socket 2P gallery night
-
WXD100BRocker for socket 2P+E gallery pure-white
-
WXD103NRocker for socket 2P+E gallery with light night
-
WXD100NRocker for socket 2P+E gallery night
-
WXD100TRocker for socket 2P+E gallery titane
-
WXD104RRocker for socket 2P+E gallery detrompage red
-
WXD105BRocker for socket refurbishing gallery pure-white
-
WXD010NRocker for switch gallery 1 module night
-
WXD301HRocker push button for shutter gallery pure-white
-
WXD002NRocker for switch gallery with FPL 2 modules night
-
WXD002TRocker for switch gallery with FPL 2 modules titane
-
WXD003BRocker VMC gallery 2 modules pure-white
-
WXD003NRocker VMC gallery 2 modules night
-
WXD003TRocker VMC gallery 2 modules titane
-
WXD004BRocker for switch gallery 0-1 marking 2 modules pure-white
-
WXD004NRocker for switch gallery 0-1 marking 2 modules night
-
WXD004TRocker for switch gallery 0-1 marking 2 modules titane
-
WXD010BRocker for switch gallery 1 module pure-white
-
WXD005TRocker for switch gallery pull cord titane
-
WXD010TRocker for switch gallery 1 module titane
-
WXD300BRocker switch shutter gallery pure-white
-
WXD300NRocker switch shutter gallery night
-
WXD300TRocker for switch gallery for shutter with arrow 2 way titane
-
WXD301BRocker push button for shutter gallery pure-white
-
WXD301NRocker push button for shutter gallery night
-
WXD301TRocker push button for shutter gallery titane
-
WXD005BRocker for switch gallery pull cord pure-white
-
WXD070TRocker connected dimmer gallery titane
-
WXD070NRocker connected dimmer gallery night
-
WXD070DRocker connected dimmer gallery dune
-
WXD063TRocker push dimmer Gallery titane
-
WXD063NRocker push dimmer Gallery night
-
WXD062TRocker rotative dimmer Gallery titane
-
WXD062NRocker rotative dimmer Gallery night
-
WXD070BRocker connected dimmer gallery pure-white
-
WXD063BRocker push dimmer Gallery pure-white
-
WXD062BRocker rotative dimmer Gallery pure-white
-
WXF611Emergency switch gallery 1/4 turn 2 modules
-
WXF436TSwitch 16AX multi sockets Gallery 2P+E titane
-
WXF436NSwitch 16AX multi sockets gallery night
-
WXF436BSwitch 16AX multi sockets gallery 2P+E pure
-
WXF023Switch gallery InterBP 2 modules external signal
-
WXF0032 way switch gallery InterBP with neutral 2 modules
-
WXF0012 way switch gallery 2 modules
-
WXF008Switch 2 poles gallery 2 modules 10A
-
WXF010Intermediate switch gallery 2 modules
-
WXF610Emergency stop switch gallery with key
-
WXF617TKey switch gallery 3 positions extraction in 0 titane
-
WXF617NKey switch gallery 3 positions extraction in 0 night
-
WXF617BKey switch gallery 3 positions extraction in 0 pure-white
-
WXF616TKey switch gallery 3 positions 2 modules titane
-
WXF616NKey switch gallery 3 positions 2 modules night
-
WXF616BKey switch gallery 3 positions 2 modules pure-white
-
WXF615TKey switch gallery 2 positions 2 modules titane
-
WXF615NKey switch gallery 2 positions 2 modules night
-
WXF615BKey switch gallery 2 positions 2 modules pure-white
Referenced by
Technical properties
-
Number of gangs1
-
ColourTraffic white
-
RAL code9016
-
Surface finishMatt
-
MaterialGlass, Polycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
Height88 mm
-
Width92 mm
-
Depth9.30 mm
-
Has labelling fieldNo
-
Mounting onWall mounting
-
Mounting-/Connection PositionHorizontal
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP4002
Frame gallery 1-gang moon glass, glass white matt
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-06-26
PDF115,85 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
Discover more of this product range
-
5
-
1
WXP4043Frame gallery 3-gang vertical 71 mm moon glass, glass white matt -
2
WXP4014Frame gallery 4-gang horizontal 71 mm moon glass, glass white matt -
3
WXP4013Frame gallery 3-gang horizontal 71 mm moon glass, glass white matt -
4
WXP4004Frame gallery 4 modules entraxe 71 mm moon glass, glass white matt -
5
WXP0086Frame gallery 2 x 3 x 2 modules pure, plastic white glossy