The Hager Gallery Titanium Rocker for automatic switches offers a sleek satin RAL 9006 finish to enhance modern interiors. Made of varnished polycarbonate for durability, it provides IK05 impact resistance and IP20 protection for indoor use. Designed as a central cover plate, it seamlessly fits the Gallery system, ensuring a clean, uniform look with reliable daily operation. No light window or labeling field for a minimalist aesthetic.
EAN
3250617196086
Packaging
1 Piece
Gallery rocker for pull-cord switch Traffic White RAL9016 2M IP21 IK05 WXD050T
Complete your system
Must-have accessories
See All (5)Compatible products
-
Referenced by 18 products available
Accessories mandatory
Referenced by
Technical properties
Architecture
-
Control/operation elementCentral cover plate
Materials
-
ColourTitanium
-
RAL code9006
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD050T
Rocker for automatic switch gallery titane
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,31 kB
More documentation