Complete your system
Must-have accessories
Compatible products
-
Referenced by 19 products available
Referenced by
Technical properties
Detection
-
Detection angle180 - 180
-
Type of sensorMovement detector
-
Detection angle horizontal90 - 180
Settings
-
Minimal duty cycle0.20 s
-
Response brightness adjustableYes
-
Response sensitivity adjustableYes
-
Switch off delay time0
-
Switch on delay time0
Lighting
-
Photocell sensitivity5 - 1000 lx
Functions
-
Teach function for response value luminosityNo
Frequency
-
Frequency50 - 60 Hz
Dimensions
-
Width45 mm
-
Built-in depth28.20 mm
-
Installation height1.10 - 1.10 m
Use conditions
-
Operating temperature-5 - 45 °C
Materials
-
ColourLight grey
-
MaterialPolycarbonate (PC)
-
Surface finishMatt
Safety
-
Ingress Protection (IP) classIP20
Equipment
-
Substation inputNo
Installation, mounting
-
Mounting onFlush mounting
-
Ceiling mounting possibleNo
Electric current
-
Control current1.30 - 1.30 mA
Reach distance
-
Max. transmission range frontally12 m
-
Max. transmission range sideways8 m
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXF054
Automatic switch gallery slave and staircase
PDF -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-02-15
PDF899,79 kB
EU Declaration of Conformity
Declaration of conformity en-GB, fr-FR 2023-10-06
PDF315,93 kB
More documentation