The Hager Gallery night rocker for automatic switch is a central cover plate for automated lighting control. Made of varnished polycarbonate in jet black (RAL9005) with a satin finish, it offers a sleek, durable look. Its compact 45x45 mm size fits the Gallery system. Rated IK05 and IP20, it’s suited for indoor residential or commercial use, providing a robust, stylish control interface without labeling or indicator window.
EAN
3250617196062
Packaging
1 Piece
Complete your system
Must-have accessories
See All (5)Compatible products
-
Referenced by 19 products available
Accessories mandatory
Referenced by
Technical properties
Architecture
-
Control/operation elementCentral cover plate
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD050N
Rocker for automatic switch gallery night
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,31 kB
More documentation