The Hager Gallery Night rocker rotative dimmer offers precise lighting control with a push-and-rotate action in a sleek jet black (RAL 9005) satin finish. Designed as a central cover plate, it snaps on for quick installation. Made of varnished polycarbonate for durability, it provides IK05 impact resistance and IP20 indoor protection. Compact 45×45×13 mm design suits Gallery systems for stylish, reliable light dimming.
EAN
3250617192477
Packaging
1 Piece
Gallery Titanium central plate for push & rotary dimmer, snap-on, IP20 WXD062N
Complete your system
Must-have accessories
WXF062
Rotary dimmer Gallery eco lamps
Compatible products
-
Referenced by 18 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementPush & rotative switch
Controls and indicators
-
Number of buttons1
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
-
Depth13 mm
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Identification
-
Assembly arrangementCentral cover plate
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD062N
Rocker rotative dimmer Gallery night
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,31 kB
More documentation