The Hager Gallery Titanium rocker-rotative dimmer offers push-and-rotate lighting control with a single button. As a 45×45×13 mm central cover plate, it snap-mounts for quick installation. Made of varnished PC with a satin titanium (RAL 9006) finish, it delivers IK05 robustness and IP20 indoor protection. No indicator window. A sleek, durable solution for precise dimming in residential or light commercial spaces.
EAN
3250617192484
Packaging
1 Piece
Rocker push dimmer cover Gallery Night single button Jet Black RAL9005 IP20 WXD062T
Complete your system
Must-have accessories
WXF062
Rotary dimmer Gallery eco lamps
Compatible products
-
Referenced by 17 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementPush & rotative switch
Controls and indicators
-
Number of buttons1
Materials
-
ColourTitanium
-
RAL code9006
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
-
Depth13 mm
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Identification
-
Assembly arrangementCentral cover plate
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD062T
Rocker rotative dimmer Gallery titane
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,31 kB
More documentation