The Hager Gallery 3‑wire automatic switch is a flush‑mounted indoor motion detector for hands‑free lighting control. It offers 180° detection (90-180° horizontal) with up to 12 m frontal/8 m lateral range, adjustable sensitivity and daylight threshold (5-1000 lx), and a minimal 0.2 s duty. IP20, 50-60 Hz, designed for 1.10 m mounting height. Neutral required. Light grey matt polycarbonate finish. Ideal for corridors and rooms.
EAN
3250617192866
Packaging
1 Piece
Technical properties
Detection
-
Detection angle180 - 180
-
Type of sensorMovement detector
-
Detection angle horizontal90 - 180
Settings
-
Minimal duty cycle0.20 s
-
Response brightness adjustableYes
-
Response sensitivity adjustableYes
-
Switch off delay time0
-
Switch on delay time0
Lighting
-
Photocell sensitivity5 - 1000 lx
Functions
-
Teach function for response value luminosityYes
Frequency
-
Frequency50 - 60 Hz
Dimensions
-
Width45 mm
-
Built-in depth28.20 mm
-
Installation height1.10 - 1.10 m
Use conditions
-
Operating temperature-5 - 45 °C
Materials
-
ColourLight grey
-
MaterialPolycarbonate (PC)
-
Surface finishMatt
Safety
-
Ingress Protection (IP) classIP20
Equipment
-
C loadYes
-
Substation inputYes
Installation, mounting
-
Mounting onFlush mounting
-
Ceiling mounting possibleNo
Electric current
-
Control current1.30 - 1.30 mA
Reach distance
-
Max. transmission range frontally12 m
-
Max. transmission range sideways8 m
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXF051
Automatic switch Gallery 3 wires
PDF -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB, fr-FR 2023-10-06
PDF315,93 kB
More documentation