The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Mech­an­ismes
    • WXF052
    The Hager Automatic switch gallery 2 wires without neutral is a flush-mounted motion detector for automatic lighting control in indoor passages. With 180° coverage (up to 12 m front/8 m side), adjustable sensitivity and 5-1000 lx threshold, it optimizes comfort and energy savings. Two-wire, no-neutral design eases retrofit. IP20, 50-60 Hz, -5 to 45°C, 0.2 s minimum on-time, install height 1.1 m, light grey PC finish.
    EAN
    3250617194983
    Packaging
    1 Piece
    • Mech­an­ismes

    KNX Motion Detector Corridor 360° Surface Mount 5x20 m, 3 m height WXF052

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX Motion Detector Corridor 360° Surface Mount 5x20 m, 3 m height

    WXF052

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXD050T
    WXD050T
    Rocker for automatic switch gallery titane
    Add to a list
    Add to a list
    WXD050N
    WXD050N
    Rocker for automatic switch gallery night
    Add to a list
    Add to a list
    WXD050B
    WXD050B
    Rocker for automatic switch gallery pure-white
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 10 products available

    Referenced by

    • WXP4002

      Frame gallery 1-gang moon glass, glass white matt

      €0.00  / *
    • WXP1002

      Frame gallery 1-gang anthracite, plastic dark grey matt

      €0.00  / *
    • WXP0402

      Frame gallery 1-gang champagne, plastic golden matt

      €0.00  / *
    • WXP0202

      Frame gallery 1-gang night, plastic black matt

      €0.00  / *
    • WXP0102

      Frame gallery 1-gang titane, plastic titane metallic

      €0.00  / *
    • WXP0002

      Frame gallery 1-gang pure, plastic white glossy

      €0.00  / *
    • WXD050T

      Rocker for automatic switch gallery titane

      €0.00  / *
    • WXD050N

      Rocker for automatic switch gallery night

      €0.00  / *
    • WXD050B

      Rocker for automatic switch gallery pure-white

      €0.00  / *
    • WXP9902

      Plate gallery plastic 1 gang antibacterial

      €0.00  / *

    Technical properties

    Detec­tion
    • Detec­tion angle
      180 - 180
    • Type of sensor
      Move­ment detector
    • Detec­tion angle hori­zontal
      90 - 180
    Settings
    • Minimal duty cycle
      0.20 s
    • Response bright­ness adjustable
      Yes
    • Response sens­it­ivity adjustable
      Yes
    • Switch off delay time
      0
    • Switch on delay time
      0
    Lighting
    • Photo­cell sens­it­ivity
      5 - 1000 lx
    Func­tions
    • Teach func­tion for response value lumin­osity
      Yes
    Frequency
    • Frequency
      50 - 60 Hz
    Dimen­sions
    • Width
      45 mm
    • Built-in depth
      28.20 mm
    • Install­a­tion height
      1.10 - 1.10 m
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Mater­ials
    • Colour
      Light grey
    • Material
      Polycar­bonate (PC)
    • Surface finish
      Matt
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Equip­ment
    • C load
      No
    • Substa­tion input
      Yes
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Ceiling mounting possible
      No
    Elec­tric current
    • Control current
      1.30 - 1.30 mA
    Reach distance
    • Max. trans­mis­sion range front­ally
      12 m
    • Max. trans­mis­sion range side­ways
      8 m

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Motion detector 90-180° 3-wire/2300W IP55 Signal White (English)
    PDF
    4,62 MB
    REACH declaration WXF052
    PDF
    RoHS report WXF052
    PDF

    Downloads

    • Image WXF052  | Hager Africa

      Product Image WXF052

    • Product datasheet

      Image Hager Product data sheet WXF052  | Hager Africa

      Hager Product data sheet WXF052

      Automatic switch gallery 2 wires without neutral

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB, fr-FR 2023-10-06

      PDF
      315,93 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXF224 - Gallery RJ45 socket Cat6 UTP 45° oblique IDC 2M Grey IP20
      WXF224
      RJ45 socket gallery cat.6 FTP
    • 2
      WXF221 - RJ45 socket Gallery Cat.5E FTP IDC terminal straight outlet Grey IP20
      WXF221
      RJ45 socket gallery cat.5E UTP
    • 3
      WXF228 - Socket outlet 16A single with USB, KB, Shark system, no hinged lid
      WXF228
      RJ45 socket gallery cat.6A STP
    • 4
      WXF226 - Gallery RJ45 socket Cat.6A STP, IDC terminals, 1 port, IP20
      WXF226
      RJ45 socket gallery cat.6 STP
    • 5
      WXF230 - RJ45 socket Cat.6 FTP 45° oblique outlet IDC 2 modules Grey IP20
      WXF230
      RJ45 socket gallery cat.6 UTP 2 modules 45° inside

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group