The Hager Gallery rocker for automatic switch in pure-white delivers a clean, modern control interface for Gallery installations. Durable polycarbonate (IK05) with glossy RAL9016 finish, 45×45 mm central cover plate. IP20 for indoor use. Ideal for completing or replacing automatic switch fronts, ensuring reliable operation and a uniform aesthetic across the installation.
EAN
3250617195126
Packaging
1 Piece
Complete your system
Must-have accessories
See All (5)Compatible products
-
Referenced by 19 products available
Accessories mandatory
Referenced by
Technical properties
Architecture
-
Control/operation elementCentral cover plate
Materials
-
ColourTraffic white
-
RAL code9016
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height45 mm
-
Width45 mm
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD050B
Rocker for automatic switch gallery pure-white
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,31 kB
More documentation