The Hager Gallery Connected Shutter controller automates motorised blinds and shutters, offering local and remote control with timers/scenes for comfort and security. Designed for the Gallery range, it fits neatly into standard wall boxes and drives up/down with interlock protection. Operates on 50 Hz mains, ideal for residential and light commercial installations.
EAN
3250617195089
Packaging
1 Piece
Gallery 2-way 2-pole pull-cord push-button 2-module Grey IP21 IK05 WXF080
Complete your system
Must-have accessories
Compatible products
-
Referenced by 19 products available
Referenced by
Technical properties
Voltage
-
Nominal voltage230 - 230 V
Frequency
-
Frequency50 - 50 Hz
Use conditions
-
Operating temperature-5 - 45 °C
Dimensions
-
Built-in depth32 mm
Electric current
-
Max. switching current at cos phi 0.62.1 A
Data act compliance
-
Is generating dataYes
-
Data typesBasic information
-
Data formatsBLE
-
Estimated daily data volume10 KB - 100 KB
-
Real time data generationYes
-
Data stored on deviceNo
Power
-
Maximum switching power480 W
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXF080
Connected shutter gallery
PDF -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2024-09-17
PDF251,51 kB
More documentation