The Hager Gallery connected shutter rocker in Jet Black (RAL9005) provides sleek control of motorised shutters. Featuring a single rocker with indicator window, it fits the Gallery system and installs easily with snap-on mounting. Compact 2-module, 45×45 mm design in varnished satin polycarbonate. Rated IP20 and IK03 for indoor durability—ideal for residential and light commercial applications.
EAN
3250617196802
Packaging
1 Piece
Connected shutter single rocker Titanium Gallery 2 modules Snap-on IP20 WXD080N
Complete your system
Must-have accessories
WXF080
Connected shutter gallery
Compatible products
-
Referenced by 18 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementSingle rocker
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletYes
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK03
Identification
-
Assembly arrangementControl element
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD080N
Rocker connected shutter gallery night
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,31 kB
More documentation