The Hager Gallery Dune Connected Shutter single rocker is a 2‑module control element for motorised blinds/shutters. Compact 45×45 mm design with snap‑on mounting ensures fast installation. Made of durable glossy polycarbonate (RAL 1013) with monitoring window, IP20 and IK03 ratings. Ideal for residential or commercial interiors, it integrates seamlessly with the Gallery range for reliable, intuitive shutter control.
EAN
3250617196796
Packaging
1 Piece
Connected shutter single rocker Jet Black RAL9005 Gallery 2M with light window WXD080D
Complete your system
Must-have accessories
WXF080
Connected shutter gallery
Compatible products
-
Referenced by 17 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementSingle rocker
Materials
-
ColourWhite
-
RAL code1013
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height45 mm
-
Width45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletYes
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK03
Identification
-
Assembly arrangementControl element
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD080D
Rocker connected shutter gallery dune
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,31 kB
More documentation