The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Mech­an­ismes
    • WXT324
    The Hager KNX 4-gang push button with LED + IR (gallery range) is a sleek control interface for KNX systems, ideal for lighting, scenes, and blinds. Status LEDs provide clear feedback, while IR enables convenient remote triggering. White RAL9010 glossy polycarbonate offers durability and a clean look. Includes a labelling field for easy identification. No room temperature control.
    EAN
    3250618500431
    Packaging
    1 Piece
    Data Act Notice
    • Mech­an­ismes
    • Push button sensors
    • Wiring KNX accessories - gallery
    • See more

    Protective Cover for Busbar Forks KDN/KDS Contact Protection End Piece WXT324

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Protective Cover for Busbar Forks KDN/KDS Contact Protection End Piece

    WXT324

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Func­tions
    • With room temper­ature controller
      No
    Mater­ials
    • Colour
      White
    • RAL code
      9010
    • Material
      Polycar­bonate (PC)
    • Surface finish
      Glossy
    Accessories
    • Has labelling field
      Yes
    Archi­tec­ture
    • Bus system
      KNX
    Scope of delivery
    • Bus connec­tion included
      Yes
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Generic KNX tele­gram
    • Data formats
      KNX (TP)
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration WXT324
    PDF
    RoHS report WXT324
    PDF

    Downloads

    • Image WXT324  | Hager Africa

      Product Image WXT324

    • Product datasheet

      Image Hager Product data sheet WXT324  | Hager Africa

      Hager Product data sheet WXT324

      KNX push button 4 gang with LED + IR gallery

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-03-09

      PDF
      123,42 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXF231 - ACB Hardware Kit 4000A Quadro Evo 800x600, steel, Class I
      WXF231
      RJ45 socket gallery cat.6 FTP 2 modules 45° inside
    • 2
      WXF224 - Gallery RJ45 socket Cat6 UTP 45° oblique IDC 2M Grey IP20
      WXF224
      RJ45 socket gallery cat.6 FTP
    • 3
      WXF228 - Socket outlet 16A single with USB, KB, Shark system, no hinged lid
      WXF228
      RJ45 socket gallery cat.6A STP
    • 4
      WXF226 - Gallery RJ45 socket Cat.6A STP, IDC terminals, 1 port, IP20
      WXF226
      RJ45 socket gallery cat.6 STP
    • 5
      WXF230 - RJ45 socket Cat.6 FTP 45° oblique outlet IDC 2 modules Grey IP20
      WXF230
      RJ45 socket gallery cat.6 UTP 2 modules 45° inside

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group