The Hager Gallery rocker rotary dimmer cover in pure white enables smooth light control with push-and-rotate operation. As a central cover plate, it snaps on for quick installation to Gallery mechanisms. Compact 45×45×13 mm, made of durable polycarbonate with glossy RAL9016 finish. Rated IP20 and IK05 for indoor use, it delivers reliable, ergonomic dimming with a clean, modern look.
EAN
3250617192453
Packaging
1 Piece
Rocker for 2P+E socket Orange RAL2009 gallery 2M Click mounting IP21 IK05 WXD062B
Complete your system
Must-have accessories
WXF062
Rotary dimmer Gallery eco lamps
Compatible products
-
Referenced by 18 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementPush & rotative switch
Controls and indicators
-
Number of buttons1
Materials
-
ColourTraffic white
-
RAL code9016
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height45 mm
-
Width45 mm
-
Depth13 mm
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Identification
-
Assembly arrangementCentral cover plate
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD062B
Rocker rotative dimmer Gallery pure-white
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,31 kB
More documentation