The Hager Rocker for pilot thermostat wire night is a 2‑module rotary control for pilot‑wire heating/night setback. Sized 45×45 mm, it snaps on for quick mounting and includes a monitoring window for status indication. Made of varnished polycarbonate in jet black (RAL9005) satin finish. Rated IP20, IK03 for indoor durability. Compatible with the gallery range.
EAN
3250617196956
Packaging
1 Piece
Rocker for pilot-wire thermostat Titanium Rotative with window 2 Modules WXD316N
Complete your system
Must-have accessories
WXF316
Pilot thermostat wire gallery
Compatible products
-
Referenced by 17 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletYes
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK03
Identification
-
Assembly arrangementControl element
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD316N
Rocker for pilot thermostat wire night
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,41 kB
More documentation