The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Mech­an­ismes
    • WXF165T
    The Hager gallery Schuko socket with lid (2P+E) in Titane delivers safe, discreet power for residential and commercial interiors. Rated 16A, 50-60 Hz, it fits 40 mm flush boxes and mounts horizontally or vertically by click or screw. A self-closing hinged cover and enhanced contact protection boost safety, while IK05 and IP21 suit everyday indoor use. Satin varnished PC, RAL 9006, for a refined finish.
    EAN
    3250617191821
    Packaging
    10
    • Mech­an­ismes

    cubyko 2-way switch 10A 250V IP55 IK08 with label holder Polar white WXF165T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Titanium
    Jet black
    Jet black
    Titanium
    Titanium

    cubyko 2-way switch 10A 250V IP55 IK08 with label holder Polar white

    WXF165T

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Titanium
    • RAL code
      9006
    • Surface finish
      Satin finish
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      40 mm
    • Width
      45 mm
    • Depth
      43.35 mm
    • Number of units
      1
    • Built-in depth flush-­mounted boxes
      40 mm
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal, Vertical
    Connectivity
    • Mounting type
      Click mounting, Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      SCHUKO
    • Rotated central insert
      No
    • With hinged lid
      Yes
    • With round protective earth pin
      No
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Cover, door
    • Type of lid
      Self-closing hinged cover
    Capa­city
    • Number of modules
      6
    Safety
    • With enhanced contact protec­tion
      Yes
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP21
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No
    • Related Systems
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration WXF165T
    PDF
    RoHS report WXF165T
    PDF

    Downloads

    • Image WXF165T  | Hager Africa

      Product Image WXF165T

    • Product datasheet

      Image Hager Product data sheet WXF165T  | Hager Africa

      Hager Product data sheet WXF165T

      Schuko socket gallery with lid 2P+E titane

      PDF
    • Product certificate

      Image Product certificate en-GB 2024-03-26  | Hager Africa

      Product certificate en-GB 2024-03-26

      PDF
      264,04 kB
      Image VDE_Test_Report  | Hager Africa

      VDE_Test_Report

      Product certificate en-GB 2024-03-19

      PDF
      2,29 MB
    • Declaration of conformity

      Image Declaration of conformity International 2021-06-07  | Hager Africa

      Declaration of conformity International 2021-06-07

      PDF
      106,10 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      173,77 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXF092 - Auxiliary contact 1NO+1NC Side-mount Screw terminal 125-630A
      WXF092
      Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 2gang
    • 2
      WXF094 - KNX Room Controller with TFT Display Surface Mount Black LED 30mm
      WXF094
      Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 4gang
    • 3
      WXF096 - Radio wall-transmitter Quicklink Battery 4-gang Surface-mount White RAL9010
      WXF096
      Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 6gang
    • 4
      WXF080 - Gallery 2-way 2-pole pull-cord push-button 2-module Grey IP21 IK05
      WXF080
      Connected shutter gallery
    • 5
      WXT324 - Protective Cover for Busbar Forks KDN/KDS Contact Protection End Piece
      WXT324
      KNX push button 4 gang with LED + IR gallery

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group