Hager Gallery SCHUKO socket with self-closing lid (2P+E) delivers safe, stylish power access. Rated 16A, 50-60 Hz, ideal for residential and light commercial use. Jet black satin, varnished PC. IP21 for drip protection, IK05 impact resistance, enhanced contact protection. Fits 40 mm flush boxes; horizontal/vertical mounting with claws or screws. 1 unit, 6 modules.
EAN
3250617191814
Packaging
10
Schuko socket 2P+E 16A self-closing lid Titanium Gallery IP21 IK05 WXF165N
Also available in
Product colour - Jet black
Technical properties
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height40 mm
-
Width45 mm
-
Number of units1
-
Built-in depth flush-mounted boxes40 mm
Installation, mounting
-
Mounting-/Connection PositionHorizontal, Vertical
Connectivity
-
Mounting typeClaw mounting, Screw connection, Screw mounting
Equipment
-
Connector/plug type socket outletSCHUKO
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Cover, door
-
Type of lidSelf-closing hinged cover
Capacity
-
Number of modules6
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP21
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXF165N
Schuko socket gallery with lid 2P+E night
PDF -
Product certificate
Product certificate en-GB 2024-03-26
PDF264,04 kB
VDE_Test_Report
Product certificate en-GB 2024-03-19
PDF2,29 MB -
Declaration of conformity
Declaration of conformity International 2021-06-07
PDF106,10 kB
Declaration of conformity en-GB 2026-08-24
PDF173,77 kB
More documentation