The Hager Gallery 2‑module rocker with 0-1 marking provides clear ON/OFF control for switches in residential and light commercial interiors. Pure white (RAL9016) glossy polycarbonate ensures a clean, durable finish with IK05 impact resistance and IP21 protection. Quick click mounting, single-button operation, and compact 44.7×44.6×8 mm size make installation easy within the Gallery system.
EAN
3250617198042
Packaging
1 Piece
Rocker for switch 0-1 marking Gallery 2 modules Dune glossy PC IP21 IK05 WXD004B
Complete your system
Must-have accessories
WXF008
Switch 2 poles gallery 2 modules 10A
Compatible products
-
Referenced by 17 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementSingle push button
Controls and indicators
-
Number of buttons1
Materials
-
ColourTraffic white
-
RAL code9016
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height44.60 mm
-
Width44.70 mm
-
Depth8 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeClick mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation