The Hager gallery Schuko socket with self-closing lid (2P+E) delivers safe, reliable 16 A, 50-60 Hz power for residential and commercial interiors. The hinged cover and enhanced contact protection boost safety, while IP21 and IK05 ratings and robust glossy polycarbonate ensure durability. Pure white RAL9016 suits any décor. Fits flush boxes; horizontal or vertical; claw or screw mounting with screw connection.
EAN
3250617191654
Packaging
10
Gallery Schuko socket with self-closing lid 2P+E 16A Jet black RAL9005 IK05 IP21 WXF165B
Technical properties
Electric current
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourTraffic white
-
RAL code9016
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height40 mm
-
Width45 mm
-
Number of units1
-
Built-in depth flush-mounted boxes40 mm
Installation, mounting
-
Mounting-/Connection PositionHorizontal, Vertical
Connectivity
-
Mounting typeClaw mounting, Screw connection, Screw mounting
Equipment
-
Connector/plug type socket outletSCHUKO
-
Rotated central insertNo
-
With hinged lidYes
-
With round protective earth pinNo
-
With signal lampNo
Accessories
-
Has labelling fieldNo
Cover, door
-
Type of lidSelf-closing hinged cover
Capacity
-
Number of modules6
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP21
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXF165B
Schuko socket gallery with lid 2P+E pure-white
PDF -
Product certificate
Product certificate en-GB 2024-03-26
PDF264,04 kB
VDE_Test_Report
Product certificate en-GB 2024-03-19
PDF2,29 MB -
Declaration of conformity
Declaration of conformity International 2021-06-07
PDF106,10 kB
Declaration of conformity en-GB 2026-08-24
PDF173,77 kB
More documentation