The Hager Gallery Rocker Push Dimmer in Titanium is a central cover plate with a single push button for smooth lighting control. Its satin RAL 9006 finish and varnished polycarbonate ensure a sleek, durable look. Compact (45×45×10 mm) and snap-on for fast installation. Rated IP20 and IK05 for reliable indoor use. Ideal for upgrading dimmer controls within the Hager Gallery range.
EAN
3250617192804
Packaging
1 Piece
Complete your system
Must-have accessories
WXF063
Touch dimmer Gallery
Compatible products
-
Referenced by 17 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementSingle push button
Controls and indicators
-
Number of buttons1
Materials
-
ColourTitanium
-
RAL code9006
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
-
Depth10 mm
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Identification
-
Assembly arrangementCentral cover plate
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD063T
Rocker push dimmer Gallery titane
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,31 kB
More documentation