The Hager Gallery night electronic thermostat rocker is a 2-module rotative control for precise temperature adjustment. In jet black (RAL 9005) with satin varnished PC finish, it snaps on for fast installation and includes a monitoring window/light. Compact 45×45 mm, IP20, IK03, it suits indoor residential or tertiary spaces and integrates seamlessly with Gallery systems.
EAN
3250617196871
Packaging
1 Piece
Rocker for 2P+E socket Gallery Traffic white RAL9016 2M Click mounting WXD315N
Complete your system
Must-have accessories
WXF315
Electronic thermostat gallery
Compatible products
-
Referenced by 18 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementRotative
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletYes
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK03
Identification
-
Assembly arrangementControl element
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD315N
Rocker for electronic thermostat gallery night
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,41 kB
More documentation