The Hager Gallery Rocker Connected Dimmer in Titanium (RAL 9006) provides smooth lighting control via a single rocker with indicator window. Compact 45 x 45 mm, 2-module design and snap-on mounting speed installation and save space. Varnished polycarbonate with satin finish ensures durability and style. IP20 and IK03 rated for indoor use, ideal for residential and light commercial applications.
EAN
3250617196772
Packaging
1 Piece
Connected shutter single rocker Gallery Dune 2M snap-on with indicator WXD070T
Complete your system
Must-have accessories
WXF070
Connected dimmer gallery
Compatible products
-
Referenced by 17 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementSingle rocker
Controls and indicators
-
Number of buttons2
Materials
-
ColourTitanium
-
RAL code9006
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletYes
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK03
Identification
-
Assembly arrangementControl element
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD070T
Rocker connected dimmer gallery titane
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,31 kB
More documentation