The Hager Connected Dimmer is a 2-module push-button unit for smooth lighting control in residential or commercial spaces. It supports 230V/50Hz incandescent loads from 20-275 W with self-learning phase cut-on/off for optimal dimming. Bluetooth app control enables easy setup and scenes. White PC, 45x45x37 mm, catch fixing with screw terminals, substation input, operating -10 to 35°C.
EAN
3250617195072
Packaging
1 Piece
Complete your system
Must-have accessories
Compatible products
-
Referenced by 20 products available
Referenced by
Technical properties
Voltage
-
Operating voltage230 - 230 V
Connectivity
-
ConnectableYes
Frequency
-
Frequency50 - 50 Hz
Materials
-
ColourWhite
-
RAL code7011
-
MaterialPolycarbonate (PC)
Dimensions
-
Height45 mm
-
Width45 mm
-
Depth37 mm
Architecture
-
Control/operation elementSingle push button
Power
-
Power incandescent lamp20 - 275 W
Use conditions
-
Operating temperature-10 - 35 °C
Connection
-
Conductor cross-section1.5 - 2.5 mm²
Capacity
-
Number of modules2
Texts
-
Dimming principlePhase cut-on or cut-off according to load type, self-learning
-
Installation modeFor catch fixing
-
Type of connectionWith screw terminals
-
Operation and controlApp control via Bluetooth
Equipment
-
Substation inputYes
Data act compliance
-
Is generating dataYes
-
Data typesBasic information, Dimming level control, On/Off status
-
Data formatsBLE
-
Estimated daily data volume10 KB - 100 KB
-
Real time data generationYes
-
Data stored on deviceNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXF070
Connected dimmer gallery
PDF -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2024-09-17
PDF251,46 kB
More documentation