The Hager Gallery Dune rocker for connected dimmer delivers intuitive, space-saving light control in modern interiors. Its single glossy PC rocker (45 x 45 mm, 2 modules) snaps on for fast installation and features an indicator window for status/locator light. RAL1013 dune finish blends discreetly with décor. Rated IP20 and IK03, it’s ideal for indoor residential and light commercial dimming applications.
EAN
3250617196093
Packaging
1 Piece
Complete your system
Must-have accessories
WXF070
Connected dimmer gallery
Compatible products
-
Referenced by 17 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementSingle rocker
Controls and indicators
-
Number of buttons2
Materials
-
ColourWhite
-
RAL code1013
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
TreatmentUntreated
Dimensions
-
Height45 mm
-
Width45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletYes
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK03
Identification
-
Assembly arrangementControl element
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD070D
Rocker connected dimmer gallery dune
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,31 kB
More documentation