The Hager Gallery rocker for connected dimmers offers single-rocker control with an integrated night/locator light for easy finding in the dark. Snap-on mounting and 2-module, 45×45 mm format enable quick installation. Jet black (RAL9005) satin-finish varnished PC ensures a sleek, durable look. Rated IP20, IK03. Ideal for residential or commercial spaces to adjust lighting levels while matching Gallery aesthetics.
EAN
3250617196758
Packaging
1 Piece
Complete your system
Must-have accessories
WXF070
Connected dimmer gallery
Compatible products
-
Referenced by 18 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementSingle rocker
Controls and indicators
-
Number of buttons2
Materials
-
ColourJet black
-
RAL code9005
-
Surface finishSatin finish
-
MaterialPolycarbonate (PC)
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
Capacity
-
Number of modules2
Connectivity
-
Mounting typeSnap-on mounting
Equipment
-
Monitoring window/light outletYes
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK03
Identification
-
Assembly arrangementControl element
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXD070N
Rocker connected dimmer gallery night
PDF -
Declaration of conformity
Declaration of conformity en-GB, de-DE 2022-03-07
PDF213,31 kB
More documentation