The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • gallery
    • Center plates/rockers
    • WXD101H
    Hager gallery rocker for 2P+E socket with lid, pure-white antibacterial, delivers hygienic, durable control for indoor use. Glossy polycarbonate, Traffic white RAL9016, 45×45×20.25 mm. 2-module, quick click mounting. IP21 for protected areas. Ideal for residential, healthcare and public buildings within the gallery system. Smooth, easy-clean surface; no monitoring window or labeling field.
    EAN
    3250617121750
    VPE
    10 pieces
    • Center plates/rockers
    • Anti­bac­terial
    • See more

    Rocker for 2P+E socket gallery red, Matt PC RAL3020, 2 modules, IP21 IK05 WXD101H

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Rocker for 2P+E socket gallery red, Matt PC RAL3020, 2 modules, IP21 IK05

    WXD101H

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single push button
    Mater­ials
    • Colour
      Traffic white
    • RAL code
      9016
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    • Depth
      20.25 mm
    Capa­city
    • Number of modules
      2
    Connectivity
    • Mounting type
      Click mounting
    Equip­ment
    • Monit­oring window/­light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Related Systems
      gallery

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration WXD101H
    PDF
    RoHS report WXD101H
    PDF

    Downloads

    • Image WXD101H  | Hager UK

      Product Image WXD101H

    • GeneratedProductDatasheet

      Image Hager Product data sheet WXD101H  | Hager UK

      Hager Product data sheet WXD101H

      Rocker for socket 2P+E gallery with lid pure-white antibacterial

      PDF
    • ProductInspectionCertificate

      Image Product certificate en-GB 2023-02-14  | Hager UK

      Product certificate en-GB 2023-02-14

      Product certificate en-GB 2024-03-19

      PDF
      967,62 kB
    • ProductECDeclaration

      Image Declaration of conformity International 2022-03-02  | Hager UK

      Declaration of conformity International 2022-03-02

      PDF
      99,87 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager UK

      Declaration of conformity en-GB 2026-08-24

      PDF
      165,19 kB
      Image dc24-0011  | Hager UK

      dc24-0011

      Declaration of conformity en-GB 2024-05-28

      PDF
      364,74 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WXP9913 - Gallery Plate 2-gang Horizontal 71mm Antibacterial PC Traffic White IP21
      WXP9913
      Plate gallery plastic 3 gang horizontal 71mm antibacterial
    • 2
      WXD251H - Rocker for RJ45 socket 2 modules click mounting Gallery pure-white
      WXD251H
      Rocker for TV socket gallery 2 modules pure-white
    • 3
      WXD000H - Rocker for 2P+E socket Red RAL3020 2M Click mounting Gallery
      WXD000H
      Rocker switch gallery 2 modules pure-white
    • 4
      WXD011H - Rocker for switch 1 module Traffic White RAL9016 Glossy Click Mount IP21 gallery
      WXD011H
      Rocker with light indicator switch gallery 1 module pure-white
    • 5
      WXP9914 - Cover plate 3-gang horizontal 71mm antibacterial PC RAL9016 glossy
      WXP9914
      Plate gallery plastic 4 gang horizontal 71mm antibacterial

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group