The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Center plates/rockers
    • WXD011H
    The Hager gallery 1-module rocker with light indicator delivers clear visual feedback for easy locating in dim areas. Single-button control in a compact 44.6×22.2×7.4 mm format saves space. Traffic white glossy PC front (RAL9016) suits modern interiors. Click mounting speeds installation. IP21 for indoor residential or light commercial use.
    EAN
    3250617121736
    Packaging
    10
    • Center plates/rockers
    • Anti­bac­terial
    • See more

    Rocker for switch 1 module Traffic White RAL9016 Glossy Click Mount IP21 gallery WXD011H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker for switch 1 module Traffic White RAL9016 Glossy Click Mount IP21 gallery

    WXD011H

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXF003
    WXF003
    2 way switch gallery InterBP with neutral 2 modules
    Add to a list
    Add to a list
    WXF001
    WXF001
    2 way switch gallery 2 modules
    Add to a list
    Add to a list

    Optional accessories

    • Illu­min­a­tion insert for domestic switching devices 6 products available

    Compatible products

    • Referenced by 3 products available

    Complete your system

    • Illu­min­a­tion insert for domestic switching devices
    • WXA696

      Lamp for switch gallery 12/24V red

      €0.00  / *
    • WXA695

      Lamp for switch gallery 12/24/V white

      €0.00  / *
    • WXA693

      Lamp for switch gallery 230V green

      €0.00  / *
    • WXA692

      Lamp for switch gallery 230V white

      €0.00  / *
    • WXA691

      Lamp for switch gallery 230V red

      €0.00  / *
    • WXA690

      Lamp for switch gallery 230V blue

      €0.00  / *

    Referenced by

    • WXP0001

      Frame gallery 1 module pure, plastic white glossy

      €0.00  / *
    • WXF003

      2 way switch gallery InterBP with neutral 2 modules

      €0.00  / *
    • WXF001

      2 way switch gallery 2 modules

      €0.00  / *

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single push button
    Controls and indic­ators
    • Number of buttons
      1
    Mater­ials
    • Colour
      Traffic white
    • RAL code
      9016
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      44.60 mm
    • Width
      22.20 mm
    • Depth
      7.40 mm
    Capa­city
    • Number of modules
      1
    Connectivity
    • Mounting type
      Click mounting
    Equip­ment
    • Monit­oring window/­light outlet
      Yes
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Related Systems
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Plate gallery plastic 1G night (English )
    PDF
    5,91 MB
    REACH declaration WXD011H
    PDF
    RoHS report WXD011H
    PDF

    Downloads

    • Image WXD011H  | Hager Africa

      Product Image WXD011H

    • Product datasheet

      Image Hager Product data sheet WXD011H  | Hager Africa

      Hager Product data sheet WXD011H

      Rocker with light indicator switch gallery 1 module pure-white

      PDF
    • Product certificate

      Image Product certificate en-GB, it-IT 2022-10-28  | Hager Africa

      Product certificate en-GB, it-IT 2022-10-28

      Product certificate en-GB, it-IT 2020-11-03

      PDF
      1,22 MB
    • Declaration of conformity

      Image Declaration of conformity International 2021-04-01  | Hager Africa

      Declaration of conformity International 2021-04-01

      PDF
      123,54 kB
      Image Declaration of conformity International 2021-04-01  | Hager Africa

      Declaration of conformity International 2021-04-01

      PDF
      120,55 kB
      Image Declaration of conformity International 2022-03-07  | Hager Africa

      Declaration of conformity International 2022-03-07

      PDF
      123,68 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      165,19 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXP9986 - Gallery plate 4-gang horizontal 71mm PC RAL9016 antibacterial IP21 IK05
      WXP9986
      Plate gallery plastic 1K 2x3x2 modules antibacterial
    • 2
      WXP9913 - Gallery Plate 2-gang Horizontal 71mm Antibacterial PC Traffic White IP21
      WXP9913
      Plate gallery plastic 3 gang horizontal 71mm antibacterial
    • 3
      WXP9908 - Gallery cover plate 4 modules 71mm antibacterial Traffic white PC IP21 IK05
      WXP9908
      Plate gallery plastic 8 modules enteraxe 71mm antibacterial
    • 4
      WXD000H - Rocker for 2P+E socket Red RAL3020 2M Click mounting Gallery
      WXD000H
      Rocker switch gallery 2 modules pure-white
    • 5
      WXD259H - Rocker for TV Socket Gallery 2 Modules Traffic White RAL9016 Glossy
      WXD259H
      Rocker double F socket gallery 2 modules pure-white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group