The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Center plates/rockers
    • WXD251H
    The Hager Gallery rocker for TV socket, 2 modules, offers a clean, durable finish for TV outlets. Made of glossy polycarbonate in Traffic White (RAL9016), it fits 45 x 45 mm modules and installs easily with click mounting. IP21 and IK05 provide basic ingress and impact protection. Ideal for residential interiors, it ensures a neat appearance and reliable daily use within the Gallery system.
    EAN
    3250617121798
    Packaging
    10
    • Center plates/rockers
    • Anti­bac­terial
    • See more

    Rocker for RJ45 socket 2 modules click mounting Gallery pure-white WXD251H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker for RJ45 socket 2 modules click mounting Gallery pure-white

    WXD251H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Number of connec­tions
      1
    Mater­ials
    • Colour
      Traffic white
    • RAL code
      9016
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    • Depth
      8.40 mm
    Connectivity
    • Mounting type
      Click mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Impact resist­ance IK
      IK05
    Capa­city
    • Number of modules
      2
    • Related Systems
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Plate gallery plastic 1G night (English )
    PDF
    5,91 MB
    REACH declaration WXD251H
    PDF
    RoHS report WXD251H
    PDF

    Downloads

    • Image WXD251H  | Hager Africa

      Product Image WXD251H

    • Product datasheet

      Image Hager Product data sheet WXD251H  | Hager Africa

      Hager Product data sheet WXD251H

      Rocker for TV socket gallery 2 modules pure-white

      PDF
    • Product certificate

      Image Product certificate en-GB, it-IT 2022-10-28  | Hager Africa

      Product certificate en-GB, it-IT 2022-10-28

      Product certificate en-GB, it-IT 2020-11-03

      PDF
      1,22 MB
    • Declaration of conformity

      Image Declaration of conformity International 2021-04-01  | Hager Africa

      Declaration of conformity International 2021-04-01

      PDF
      123,54 kB
      Image Declaration of conformity International 2021-04-01  | Hager Africa

      Declaration of conformity International 2021-04-01

      PDF
      120,55 kB
      Image Declaration of conformity International 2022-03-07  | Hager Africa

      Declaration of conformity International 2022-03-07

      PDF
      123,68 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      165,19 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXP9996 - Antibacterial gallery plate 6-gang PC RAL9016 Glossy IP21 IK05 Horizontal
      WXP9996
      Plate gallery plastic 1K 8 modules + 8 modules antibacterial
    • 2
      WXP9914 - Cover plate 3-gang horizontal 71mm antibacterial PC RAL9016 glossy
      WXP9914
      Plate gallery plastic 4 gang horizontal 71mm antibacterial
    • 3
      WXD103H - Rocker switch with light indicator Gallery 1M Traffic White RAL9016 Glossy
      WXD103H
      Rocker for socket 2P+E gallery with light pure-white antibacterial
    • 4
      WXD000H - Rocker for 2P+E socket Red RAL3020 2M Click mounting Gallery
      WXD000H
      Rocker switch gallery 2 modules pure-white
    • 5
      WXD259H - Rocker for TV Socket Gallery 2 Modules Traffic White RAL9016 Glossy
      WXD259H
      Rocker double F socket gallery 2 modules pure-white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group