The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Center plates/rockers
    • WXD259H
    The Hager gallery double RJ45 F socket, 2‑module, pure white (RAL 9016), delivers two network outlets for structured cabling in homes and offices. Compact 45×45×8.4 mm design saves space, and click mounting speeds installation. Made of durable polycarbonate with a glossy finish, it offers IK05 impact resistance and IP21 protection—ideal for clean, reliable connectivity within the gallery system.
    EAN
    3250617121804
    Packaging
    10
    • Center plates/rockers
    • Anti­bac­terial
    • See more

    Rocker for TV Socket Gallery 2 Modules Traffic White RAL9016 Glossy WXD259H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker for TV Socket Gallery 2 Modules Traffic White RAL9016 Glossy

    WXD259H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Connec­tion
    • Connect­or/plug type
      RJ45
    • Number of connec­tions
      2
    Mater­ials
    • Colour
      Traffic white
    • RAL code
      9016
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    • Depth
      8.40 mm
    Connectivity
    • Mounting type
      Click mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Impact resist­ance IK
      IK05
    Capa­city
    • Number of modules
      2
    • Related Systems
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Plate gallery plastic 1G night (English )
    PDF
    5,91 MB
    REACH declaration WXD259H
    PDF
    RoHS report WXD259H
    PDF

    Downloads

    • Image WXD259H  | Hager Africa

      Product Image WXD259H

    • Product datasheet

      Image Hager Product data sheet WXD259H  | Hager Africa

      Hager Product data sheet WXD259H

      Rocker double F socket gallery 2 modules pure-white

      PDF
    • Product certificate

      Image Product certificate en-GB, it-IT 2022-10-28  | Hager Africa

      Product certificate en-GB, it-IT 2022-10-28

      Product certificate en-GB, it-IT 2020-11-03

      PDF
      1,22 MB
    • Declaration of conformity

      Image Declaration of conformity International 2021-04-01  | Hager Africa

      Declaration of conformity International 2021-04-01

      PDF
      123,54 kB
      Image Declaration of conformity International 2021-04-01  | Hager Africa

      Declaration of conformity International 2021-04-01

      PDF
      120,55 kB
      Image Declaration of conformity International 2022-03-07  | Hager Africa

      Declaration of conformity International 2022-03-07

      PDF
      123,68 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      165,19 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXD011H - Rocker for switch 1 module Traffic White RAL9016 Glossy Click Mount IP21 gallery
      WXD011H
      Rocker with light indicator switch gallery 1 module pure-white
    • 2
      WXD301H - Shutter rocker switch 2 buttons Gallery Traffic white RAL9016 2 modules IP21
      WXD301H
      Rocker push button for shutter gallery pure-white
    • 3
      WXD010H - Rocker for indicator switch with light window Gallery 2 modules Traffic white
      WXD010H
      Rocker for switch gallery 1 module pure-white
    • 4
      WXD101H - Rocker for 2P+E socket gallery red, Matt PC RAL3020, 2 modules, IP21 IK05
      WXD101H
      Rocker for socket 2P+E gallery with lid pure-white antibacterial
    • 5
      WXF689H - Blank module cover gallery 1M Traffic White RAL9016 Glossy PC IP20 IK02
      WXF689H
      Blank function gallery 2 modules pure-white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group