The Hager Gallery blue LED lamp for switches provides clear visual indication on 230-250 V installations. Energy‑efficient at just 0.5 mA, it offers long life and low heat. Compact (17.1 × 37 × 17.55 mm), it integrates neatly into Gallery switches to enhance visibility and identification in corridors, bedrooms, or commercial spaces. Ideal as a locator or status light, improving user guidance without noticeable power consumption.
EAN
3250617190534
Packaging
5
Complete your system
Must-have accessories
WXF003
2 way switch gallery InterBP with neutral 2 modules
Compatible products
-
Referenced by 62 products available
Referenced by
Technical properties
Voltage
-
Nominal voltage250 - 250 V
Electric current
-
Rated current IN0.5 mA
Dimensions
-
Height17.10 mm
-
Width37 mm
-
Depth17.55 mm
Power
-
Current consumption0.50 mA
Materials
-
ColourBlue
-
RAL code9010
Lighting
-
Type of lampLED
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation