The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • gallery
    • Accessories
    • WXA602
    The Hager label for light indicator, gallery 2 modules (stairs), provides clear identification of staircase lighting on Hager gallery plates. Its matt, non-transparent finish ensures glare-free legibility and a discreet look. Sized for 2-module applications, it helps users quickly locate controls in residential or commercial installations and keeps panels tidy.
    EAN
    3250617191142
    VPE
    10 pieces
    • Accessories

    Light indicator gallery label Lift 2 modules Matt Non-transparent WXA602

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Light indicator gallery label Lift 2 modules Matt Non-transparent

    WXA602

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Mater­ials
    • RAL code
      9005
    • Surface finish
      Matt
    • Trans­parent
      No
    Texts
    • Imprint
      With imprinted symbol for e. g. stair­case

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Halogen free Yes

    Downloads

    • Image WXA602  | Hager UK

      Product Image WXA602

    • GeneratedProductDatasheet

      Image Hager Product data sheet WXA602  | Hager UK

      Hager Product data sheet WXA602

      Label for light indicator gallery 2 modules stairs

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      WXA692 - LED indicator lamp 230-250V Green for gallery switch
      WXA692
      Lamp for switch gallery 230V white
    • 2
      WXF602 - LED Indicator gallery White 2 Modules IP21 Click Mount Glossy
      WXF602
      Indicator gallery blue 2 modules
    • 3
      WXF603 - Attached charging cable 7kW 6.5 m Outdoor-rated Black
      WXF603
      Indicator gallery white 2 modules
    • 4
      WXA604 - Light indicator label 2-module gallery room matt non-transparent
      WXA604
      Label for light indicator gallery 2 modules WC
    • 5
      WXF689N - Blank function gallery 2 modules night
      WXF689N
      Blank function gallery 2 modules night

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group