The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Accessories
    • WXF603
    The Hager gallery white 2‑module indicator delivers clear LED status signalling for indoor use. Compact at 45×45×41.2 mm with a glossy finish, it installs fast via click mounting in gallery systems. Its efficient, long‑life LED and robust metal/plastic build with IP21 protection suit switchboards, corridors, and equipment panels, enhancing visibility while minimizing maintenance.
    EAN
    3250617196031
    Packaging
    1 Piece
    • Accessories

    Attached charging cable 7kW 6.5 m Outdoor-rated Black WXF603

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Attached charging cable 7kW 6.5 m Outdoor-rated Black

    WXF603

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Lighting
    • Type of lamp
      LED
    Mater­ials
    • Colour
      White
    • RAL code
      7011
    • Surface finish
      Glossy
    • Material
      Metal, Plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    • Depth
      41.20 mm
    Connectivity
    • Mounting type
      Click mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    Func­tions
    • Usable as push button
      No
    • Related Systems
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WXF603
    PDF
    RoHS report WXF603
    PDF

    Downloads

    • Image WXF603  | Hager Africa

      Product Image WXF603

    • Product datasheet

      Image Hager Product data sheet WXF603  | Hager Africa

      Hager Product data sheet WXF603

      Indicator gallery white 2 modules

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-06-17  | Hager Africa

      Declaration of conformity International 2021-06-17

      PDF
      79,65 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      162,01 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXA696 - cubyko Socket 2P+E 16A 250V IP55 Grey Self-closing Hinged Lid
      WXA696
      Lamp for switch gallery 12/24V red
    • 2
      WXA602 - Light indicator gallery label Lift 2 modules Matt Non-transparent
      WXA602
      Label for light indicator gallery 2 modules stairs
    • 3
      WXA699 - LED indicator lamp 230V 2.5 mA for 1P plate, pure white, gallery system
      WXA699
      Lamp for socket gallery 250V white
    • 4
      WXA690 - LED indicator lamp Gallery 230V Red 1 mA
      WXA690
      Lamp for switch gallery 230V blue
    • 5
      WXA606 - MCB 1P 50A 6kA Curve C 230-400V Screw terminal 1 Module
      WXA606
      Label for light indicator gallery 2 modules hotel

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group