The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Accessories
    • WXA601
    The Hager gallery light indicator label, 2 modules, white, provides clear identification for indicator points in the Gallery range. Its opaque, matt white finish boosts legibility and reduces glare, blending seamlessly with décor. Designed for 2-module plates, it fits flush for a neat, durable result and quick installation—ideal for residential and commercial control points and panels.
    EAN
    3250617191135
    Packaging
    10
    • Accessories

    Light indicator label gallery 2 modules stairs Matt opaque WXA601

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Light indicator label gallery 2 modules stairs Matt opaque

    WXA601

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      White
    • RAL code
      9005
    • Surface finish
      Matt
    • Trans­parent
      No
    Texts
    • Imprint
      Without imprint

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Halogen free Yes

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB

    Downloads

    • Image WXA601  | Hager Africa

      Product Image WXA601

    • Product datasheet

      Image Hager Product data sheet WXA601  | Hager Africa

      Hager Product data sheet WXA601

      Label for light indicator gallery 2 modules white

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WXA690 - LED indicator lamp Gallery 230V Red 1 mA
      WXA690
      Lamp for switch gallery 230V blue
    • 2
      WXA606 - MCB 1P 50A 6kA Curve C 230-400V Screw terminal 1 Module
      WXA606
      Label for light indicator gallery 2 modules hotel
    • 3
      WXA602 - Light indicator gallery label Lift 2 modules Matt Non-transparent
      WXA602
      Label for light indicator gallery 2 modules stairs
    • 4
      WXA699 - LED indicator lamp 230V 2.5 mA for 1P plate, pure white, gallery system
      WXA699
      Lamp for socket gallery 250V white
    • 5
      WXA604 - Light indicator label 2-module gallery room matt non-transparent
      WXA604
      Label for light indicator gallery 2 modules WC

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group