The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Accessories
    • WXF688T
    The Hager Gallery 1-module blank function in titane neatly closes unused slots in Gallery and desk modules, ensuring a clean, uniform finish. Made of varnished polycarbonate with satin titanium RAL9006, it’s compact (45×22.5×29.5 mm) and offers basic indoor protection with IP20 and IK02 ratings. Ideal for tidy, modular installations.
    EAN
    3250617191340
    Packaging
    10
    • Accessories

    USB + 3.5 mm Audio Socket Bronze Matt 86x86 mm IP20 Shark WXF688T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    USB + 3.5 mm Audio Socket Bronze Matt 86x86 mm IP20 Shark

    WXF688T

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      Titanium
    • RAL code
      9006
    • Surface finish
      Satin finish
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      45 mm
    • Width
      22.50 mm
    • Depth
      29.50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02
    Connectivity
    • Mounting type
      Click mounting
    • Related Systems
      Desk module, gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Plate gallery plastic 1G night (English )
    PDF
    5,91 MB
    REACH declaration WXF688T
    PDF
    RoHS report WXF688T
    PDF

    Downloads

    • Image WXF688T  | Hager Africa

      Product Image WXF688T

    • Product datasheet

      Image Hager Product data sheet WXF688T  | Hager Africa

      Hager Product data sheet WXF688T

      Blank function gallery 1 module titane

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-06-17  | Hager Africa

      Declaration of conformity International 2021-06-17

      PDF
      78,93 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      161,69 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXA690 - LED indicator lamp Gallery 230V Red 1 mA
      WXA690
      Lamp for switch gallery 230V blue
    • 2
      WXA606 - MCB 1P 50A 6kA Curve C 230-400V Screw terminal 1 Module
      WXA606
      Label for light indicator gallery 2 modules hotel
    • 3
      WXA602 - Light indicator gallery label Lift 2 modules Matt Non-transparent
      WXA602
      Label for light indicator gallery 2 modules stairs
    • 4
      WXA699 - LED indicator lamp 230V 2.5 mA for 1P plate, pure white, gallery system
      WXA699
      Lamp for socket gallery 250V white
    • 5
      WXA604 - Light indicator label 2-module gallery room matt non-transparent
      WXA604
      Label for light indicator gallery 2 modules WC

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group