The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Accessories
    • WXA605
    The Hager label for light indicator, Gallery range, 2 modules “Room”, ensures clear identification on switch or indicator assemblies. Its matt, non-transparent finish provides glare-free, high-contrast legibility. Sized for 2 modules, it fits neatly in Hager frames, improving organization and making maintenance easier in residential and commercial installations.
    EAN
    3250617191173
    Packaging
    10
    • Accessories

    Label light indicator hotel 2-module gallery matt finish WXA605

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Label light indicator hotel 2-module gallery matt finish

    WXA605

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • RAL code
      9005
    • Surface finish
      Matt
    • Trans­parent
      No
    Texts
    • Imprint
      With imprint

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Halogen free Yes

    Downloads

    • Image WXA605  | Hager Africa

      Product Image WXA605

    • Product datasheet

      Image Hager Product data sheet WXA605  | Hager Africa

      Hager Product data sheet WXA605

      Label for light indicator gallery 2 modules room

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WXA012 - SCHUKO socket 2P+E 16A Gallery Dune Click mount IP21 IK05
      WXA012
      Lamp gallery for plate 2P 230V pure-white
    • 2
      WXF688B - Blank function gallery 1 module pure-white
      WXF688B
      Blank function gallery 1 module pure-white
    • 3
      WXA606 - MCB 1P 50A 6kA Curve C 230-400V Screw terminal 1 Module
      WXA606
      Label for light indicator gallery 2 modules hotel
    • 4
      WXA691 - Indicator lamp LED 230V 0.5 mA White for gallery switches
      WXA691
      Lamp for switch gallery 230V red
    • 5
      WXF601 - LED Indicator Blue Gallery 2 Modules Click Mount IP21 Glossy
      WXF601
      Indicator gallery red et green 2 modules

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group