The Hager ATC Gallery 1-gang plate in matt RAL 9005 (Night) polycarbonate delivers a sleek, durable finish for switches or sockets. Varnished PC ensures IK05 impact resistance, while IP21 makes it suitable for indoor dry areas. Its compact 88 x 92 x 9.3 mm profile mounts horizontally for clean alignment. Ideal for residential and commercial interiors seeking robust, elegant styling.
EAN
3250617120685
Packaging
10
Faceplate ATC Gallery 1-gang Titanium PC Matt RAL9006 IP21 IK05 WXP0209
Also available in
Product colour - Black
Complete your system
Must-have accessories
See All (5)Optional accessories
-
Centre piece for switch or push button 6 products available -
Illumination insert for domestic switching devices 6 products available -
Information light signal for domestic switching devices 3 products available -
Socket outlet insert 1 products available
Compatible products
-
Referenced by 5 products available
Accessories mandatory
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourBlack
-
RAL code9005
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
TreatmentVarnished
Dimensions
-
Height88 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onWall mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation