The Hager ATC Gallery 1-gang pure-white plate provides a clean, protective finish for switches or sockets. Made of glossy RAL9016 polycarbonate, it offers IK05 impact resistance and IP21 ingress protection for indoor use. Slim (88×92×9.3 mm) and lightweight, it mounts horizontally for a neat, space-saving look—ideal for residential and light commercial interiors.
EAN
3250617120661
Packaging
10
cubyko composable single-gang flush adapter light grey IP55 closed cover IK05 WXP0009
Also available in
Number of gangs
Complete your system
Must-have accessories
See All (5)Optional accessories
-
Centre piece for switch or push button 6 products available -
Illumination insert for domestic switching devices 6 products available -
Information light signal for domestic switching devices 3 products available -
Socket outlet 1 products available
Compatible products
-
Referenced by 5 products available
Accessories mandatory
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourTraffic white
-
RAL code9016
-
Surface finishGlossy
-
MaterialPolycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
TreatmentUntreated
Dimensions
-
Height88 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onWall mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation