The Hager ATC Gallery 1-gang titane plate is a sleek cover for switches or sockets, offering durable polycarbonate construction with a matt varnished finish (RAL 9006). Sized 88 x 92 x 9.3 mm, it mounts horizontally for neat alignment. Rated IP21 and IK05, it withstands everyday impacts and indoor moisture. Ideal for residential or commercial interiors, it delivers clean aesthetics and reliable protection.
EAN
3250617120678
Packaging
10
Faceplate 1-gang Anthracite RAL7021 Matt PC Varnished IP21 IK05 Horizontal WXP0109
Also available in
Product colour - Titanium
Number of gangs
Complete your system
Must-have accessories
See All (5)Optional accessories
-
Centre piece for switch or push button 6 products available -
Illumination insert for domestic switching devices 6 products available -
Information light signal for domestic switching devices 3 products available -
Socket outlet insert 1 products available
Compatible products
-
Referenced by 5 products available
Accessories mandatory
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourTitanium
-
RAL code9006
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
TreatmentVarnished
Dimensions
-
Height88 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onWall mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation