The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Center plates/rockers
    • WXD510T
    The Hager Gallery titane cover for KNX temperature controllers provides a sleek, glossy finish and clean integration in 2‑module installations. Supporting 6-button interfaces, it features snap-on mounting and a labelling field for quick identification. Made of durable plastic (RAL 9006), rated IP20 and IK04, it’s ideal for indoor residential or commercial use, delivering a neat, robust control point.
    EAN
    3250617120654
    Packaging
    1 Piece
    • Center plates/rockers
    • KNX room temper­ature controller
    • See more

    Gallery frame 5 modules 71mm spacing screw-mount incl. screws WXD510T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Gallery frame 5 modules 71mm spacing screw-mount incl. screws

    WXD510T

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (6)
    Previous
    Previous
    WKT511
    WKT511
    KNX Roomcontroller, TFT Display
    Add to a list
    Add to a list
    WXP0009
    WXP0009
    Frame gallery 1-gang thermostat pure, plastic white glossy
    Add to a list
    Add to a list
    WXP1009
    WXP1009
    Frame gallery 1-gang thermostat anthracite, plastic dark grey matt
    Add to a list
    Add to a list
    WXP0109
    WXP0109
    Frame gallery 1-gang thermostat titane, plastic titane metallic
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 6 products available

    Accessories mandatory

    • WKT511

      KNX Roomcontroller, TFT Display

      €0.00  / *
    • WXP0009

      Frame gallery 1-gang thermostat pure, plastic white glossy

      €0.00  / *
    • WXP1009

      Frame gallery 1-gang thermostat anthracite, plastic dark grey matt

      €0.00  / *
    • WXP0109

      Frame gallery 1-gang thermostat titane, plastic titane metallic

      €0.00  / *
    • WXP0209

      Frame gallery 1-gang thermostat night, plastic black matt

      €0.00  / *
    • WKT510

      Temperature controller with TFT display, KNX

      €0.00  / *

    Referenced by

    • WKT511

      KNX Roomcontroller, TFT Display

      €0.00  / *
    • WXP0009

      Frame gallery 1-gang thermostat pure, plastic white glossy

      €0.00  / *
    • WXP1009

      Frame gallery 1-gang thermostat anthracite, plastic dark grey matt

      €0.00  / *
    • WXP0109

      Frame gallery 1-gang thermostat titane, plastic titane metallic

      €0.00  / *
    • WXP0209

      Frame gallery 1-gang thermostat night, plastic black matt

      €0.00  / *
    • WKT510

      Temperature controller with TFT display, KNX

      €0.00  / *

    Technical properties

    Controls and indic­ators
    • Number of buttons
      6
    Mater­ials
    • RAL code
      9006
    • Surface finish
      Glossy
    • Material
      Plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      6 mm
    • Width
      56 mm
    Capa­city
    • Number of modules
      2
    Connectivity
    • Mounting type
      Snap-on mounting
    Equip­ment
    • Monit­oring window/­light outlet
      No
    Accessories
    • Has labelling field
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK04
    • Related Systems
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - Plate gallery plastic 1G night (English )
    PDF
    5,91 MB

    Downloads

    • Image WXD510T  | Hager Africa

      Product Image WXD510T

    • Product datasheet

      Image Hager Product data sheet WXD510T  | Hager Africa

      Hager Product data sheet WXD510T

      Cover for temperature controller, KNX - Gallery, titane

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB, fr-FR 2022-07-12

      PDF
      194,46 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXD200N - Telephone socket T rocker 2 modules Titanium Gallery Click mount IP21 IK05
      WXD200N
      Rocker for telephone socket T gallery 2 modules night
    • 2
      WXD062N - Gallery Titanium central plate for push & rotary dimmer, snap-on, IP20
      WXD062N
      Rocker rotative dimmer Gallery night
    • 3
      WXD200T - RCA Cinch socket screw terminal 2M click mounting Grey RAL7011 IP20 45x45mm
      WXD200T
      Rocker for telephone socket T gallery 2 modules titane
    • 4
      WXD062T - Rocker push dimmer cover Gallery Night single button Jet Black RAL9005 IP20
      WXD062T
      Rocker rotative dimmer Gallery titane
    • 5
      WXD200B - Rocker for T telephone socket Gallery 2 modules White RAL1013 Click mounting
      WXD200B
      Rocker for telephone socket T gallery 2 modules pure-white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group