The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Frames
    • WXP1009
    The Hager Gallery ATC 1-gang anthracite plate provides a sleek finish for switches or sockets. Made of varnished matt polycarbonate (RAL 7021), it offers durability with IK05 impact resistance and IP21 protection for indoor use. Compact (88×92×9.3 mm) and designed for horizontal mounting, it blends discreetly into modern interiors—ideal for residential and light commercial applications.
    EAN
    3250617120692
    Packaging
    10
    • Frames
    • KNX room temper­ature controller
    • See more

    ATC Gallery plate 1-gang Glossy PC Pure White RAL9016 IP21 IK05 WXP1009

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour - Anthracite
    Anthracite
    Anthracite
    Black
    Black
    Champagne
    Champagne
    Titanium
    Titanium

    ATC Gallery plate 1-gang Glossy PC Pure White RAL9016 IP21 IK05

    WXP1009

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    See All (5)
    Previous
    Previous
    WKT511
    WKT511
    KNX Roomcontroller, TFT Display
    Add to a list
    Add to a list
    WXD510T
    WXD510T
    Cover for temperature controller, KNX - Gallery, titane
    Add to a list
    Add to a list
    WXD510B
    WXD510B
    Cover for temperature controller, KNX - Gallery, Pure-white
    Add to a list
    Add to a list
    WXD510N
    WXD510N
    Cover for temperature controller, KNX - Gallery, night
    Add to a list
    Add to a list

    Optional accessories

    • Centre piece for switch or push button 6 products available
    • Socket outlet insert 1 products available

    Compatible products

    • Referenced by 5 products available

    Accessories mandatory

    • WKT511

      KNX Roomcontroller, TFT Display

      €0.00  / *
    • WXD510T

      Cover for temperature controller, KNX - Gallery, titane

      €0.00  / *
    • WXD510B

      Cover for temperature controller, KNX - Gallery, Pure-white

      €0.00  / *
    • WXD510N

      Cover for temperature controller, KNX - Gallery, night

      €0.00  / *
    • WKT510

      Temperature controller with TFT display, KNX

      €0.00  / *

    Complete your system

    • Centre piece for switch or push button
    • Socket outlet insert
    • WXD010T

      Rocker for switch gallery 1 module titane

      €0.00  / *
    • WXD010N

      Rocker for switch gallery 1 module night

      €0.00  / *
    • WXD010B

      Rocker for switch gallery 1 module pure-white

      €0.00  / *
    • WXD011T

      Rocker with light indicator switch gallery 1 module titane

      €0.00  / *
    • WXD011N

      Rocker with light indicator switch gallery 1 module night

      €0.00  / *
    • WXD011B

      Rocker with light indicator switch gallery 1 module pure-white

      €0.00  / *
    • WXF106

      gallery socket mechanism compatible hidden and standard

      €0.00  / *

    Referenced by

    • WKT511

      KNX Roomcontroller, TFT Display

      €0.00  / *
    • WXD510T

      Cover for temperature controller, KNX - Gallery, titane

      €0.00  / *
    • WXD510B

      Cover for temperature controller, KNX - Gallery, Pure-white

      €0.00  / *
    • WXD510N

      Cover for temperature controller, KNX - Gallery, night

      €0.00  / *
    • WKT510

      Temperature controller with TFT display, KNX

      €0.00  / *

    Technical properties

    Capa­city
    • Number of gangs
      1
    Mater­ials
    • Colour
      Anthra­cite
    • RAL code
      7021
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Contains recycled material (% of total plastic weight)
      0
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      88 mm
    • Width
      92 mm
    • Depth
      9.30 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mounting on
      Wall mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Impact resist­ance IK
      IK05

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Certifications and documents

    PEP - Plate gallery plastic 1G night (English )
    PDF
    5,91 MB

    Downloads

    • Image WXP1009  | Hager Africa

      Product Image WXP1009

    • Product datasheet

      Image Hager Product data sheet WXP1009  | Hager Africa

      Hager Product data sheet WXP1009

      Frame gallery 1-gang thermostat anthracite, plastic dark grey matt

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-06-26  | Hager Africa

      Declaration of conformity en-GB 2026-06-26

      PDF
      115,85 kB
      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB, fr-FR 2022-07-12

      PDF
      194,46 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXP0209 - Faceplate ATC Gallery 1-gang Titanium PC Matt RAL9006 IP21 IK05
      WXP0209
      Frame gallery 1-gang thermostat night, plastic black matt
    • 2
      WXP0009 - cubyko composable single-gang flush adapter light grey IP55 closed cover IK05
      WXP0009
      Frame gallery 1-gang thermostat pure, plastic white glossy
    • 3
      WXP0109 - Faceplate 1-gang Anthracite RAL7021 Matt PC Varnished IP21 IK05 Horizontal
      WXP0109
      Frame gallery 1-gang thermostat titane, plastic titane metallic
    • 4
      WXP9912 - Gallery plate 8 modules 71mm antibacterial PC Traffic white RAL9016 IP21
      WXP9912
      Plate gallery plastic 2 gang horizontal 71mm antibacterial
    • 5
      WXP9914 - Cover plate 3-gang horizontal 71mm antibacterial PC RAL9016 glossy
      WXP9914
      Plate gallery plastic 4 gang horizontal 71mm antibacterial

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group