The Hager Gallery socket mechanism, compatible with hidden and standard configurations, provides reliable power with 16A at 50-60 Hz and a round protective earth pin. Ideal for residential and commercial use, it’s a 2‑module, 45×45 mm unit for flush, trunking, or floor mounting and 40 mm boxes. Made of durable PC in glossy dark grey (RAL7011), it offers IP21, IK05, and enhanced contact protection for safe, neat installations within Gallery systems.
EAN
3250617080422
Packaging
10
Complete your system
Must-have accessories
See All (8)Compatible products
-
Referenced by 86 products available
Accessories mandatory
Referenced by
Technical properties
Electric current
-
Rated current IN16 A
Use conditions
-
Operating temperature-10 - +35 °C
Frequency
-
Frequency50 - 60 Hz
Materials
-
ColourDark grey
-
MaterialPolycarbonate (PC)
Dimensions
-
Height45 mm
-
Width45 mm
-
Depth35.65 mm
-
Built-in depth flush-mounted boxes40 mm
Installation, mounting
-
Mounting onFlush mounting, Trunking, Floor mounting
Equipment
-
Connector/plug type socket outletEarthing pin
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinYes
-
With signal lampNo
Capacity
-
Number of modules2
Safety
-
With enhanced contact protectionYes
-
Impact resistance IKIK05
-
Ingress Protection (IP) classIP21
Identification
-
With imprintNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXF106
gallery socket mechanism compatible hidden and standard
PDF -
Declaration of conformity
Declaration of conformity en-GB 2026-08-24
PDF546,60 kB
Deklaracja zgodności UE
gallery Mechanizmy gniazd wtyczkowych z uziemieniem i akcesoria; WXD…,WXF…
PDF302,71 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation