The Hager Gallery 5-module plate (71 mm center distance) provides a sleek, durable finish for switches and sockets. Made of matt varnished polycarbonate in anthracite (RAL 7021), it mounts horizontally and suits residential or commercial interiors. Compact at 88×163×9.3 mm, it offers IK05 impact resistance and IP21 protection, ensuring reliable, clean aesthetics and everyday durability.
EAN
3250617190305
Packaging
1 Piece
Gallery plate 6 modules 57mm Anthracite RAL7021 PC matt IP21 IK05 WXP1005
Also available in
Product colour - Anthracite
Complete your system
Must-have accessories
WXA455
Frame gallery 5 modules entr. 71mm
Optional accessories
-
Cover for push button 20 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available -
Socket outlet 1 products available
Compatible products
-
Referenced by 1 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
TreatmentVarnished
Dimensions
-
Height88 mm
-
Width163 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onWall mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP1005
Frame gallery 5 modules anthracite, plastic dark grey matt
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-06-26
PDF115,85 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation