The Hager Gallery 5‑module plate (71 mm spacing) in titanium is a sleek horizontal frame for finishing switch and socket installations. Made of varnished matt polycarbonate (RAL 9006), it offers a slim 9.3 mm profile and measures 88 x 163 mm. Rated IK05 and IP21, it provides robust indoor protection. Ideal for residential or commercial use, it delivers a clean, durable finish without a labelling field.
EAN
3250617199223
Packaging
1 Piece
Gallery cover plate 8 modules 71mm Titanium Matt IP21 IK05 WXP0105
Also available in
Product colour - Titanium
Number of gangs
Complete your system
Must-have accessories
WXA455
Frame gallery 5 modules entr. 71mm
Optional accessories
-
Cover for push button 20 products available -
Information light signal for domestic switching devices 3 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available
Compatible products
-
Referenced by 1 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs1
Materials
-
ColourTitanium
-
RAL code9006
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
TreatmentVarnished
Dimensions
-
Height88 mm
-
Width163 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onWall mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP0105
Frame gallery 5 modules entraxe 71 mm titane, plastic titane metallic
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-06-26
PDF115,85 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation