The Hager Gallery plate 2-gang (8 modules + 8 modules) in Titanium RAL9006 offers a sleek matt finish for stylish, durable installations. Made of varnished polycarbonate (PC), it mounts horizontally and fits modern interiors. With IP21 protection and IK05 impact resistance, it’s suited for residential and commercial use. Compact dimensions: 164 x 235 x 9.3 mm. No labelling field.
EAN
3250617199346
Packaging
5
Gallery 1-gang Faceplate Jet Black Matt PC RAL9005 IP21 IK05 WXP0196
Also available in
Product colour - Titanium
Number of gangs
Complete your system
Optional accessories
-
Cover for push button 20 products available -
Surface-mounted housing for flush-mounted switching device 3 products available -
USB power supply 1 products available -
Dimmer 2 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available
Complete your system
Technical properties
Capacity
-
Number of gangs2
Materials
-
ColourTitanium
-
RAL code9006
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
TreatmentVarnished
Dimensions
-
Height88 mm
-
Width235 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onWall mounting
-
Mounting-/Connection PositionHorizontal
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP0196
Frame gallery 8 modules + 8 modules titane, plastic titane metallic
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-06-26
PDF115,85 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation