The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Mech­an­ismes
    • WXT316
    The Hager KNX 6-gang push button with LED gallery provides intuitive control of lighting, blinds and scenes in KNX installations. Flush-mounted with a shallow 28 mm depth, it fits tight boxes. Durable glossy white RAL9010 polycarbonate suits modern interiors. The LED gallery offers clear status/locator feedback, and the integrated labelling field simplifies identification for users and installers.
    EAN
    3250618500417
    Packaging
    1 Piece
    • Mech­an­ismes
    • Push button sensors
    • Wiring KNX accessories - gallery
    • See more

    KNX push button 4-gang Gallery white RAL9010 glossy 28mm flush with label field WXT316

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    KNX push button 4-gang Gallery white RAL9010 glossy 28mm flush with label field

    WXT316

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Func­tions
    • With room temper­ature controller
      No
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      28 mm
    Mater­ials
    • Colour
      White
    • RAL code
      9010
    • Material
      Polycar­bonate (PC)
    • Surface finish
      Glossy
    Accessories
    • Has labelling field
      Yes
    Archi­tec­ture
    • Bus system
      KNX
    Scope of delivery
    • Bus connec­tion included
      Yes
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Generic KNX tele­gram
    • Data formats
      KNX (TP)
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - KNX push button 6 gang with LED gallery (English)
    PDF
    10,73 MB
    REACH declaration WXT316
    PDF
    RoHS report WXT316
    PDF

    Downloads

    • Image WXT316  | Hager Africa

      Product Image WXT316

    • Product datasheet

      Image Hager Product data sheet WXT316  | Hager Africa

      Hager Product data sheet WXT316

      KNX push button 6 gang with LED gallery

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2022-03-09

      PDF
      123,42 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXF092 - Auxiliary contact 1NO+1NC Side-mount Screw terminal 125-630A
      WXF092
      Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 2gang
    • 2
      WXF094 - KNX Room Controller with TFT Display Surface Mount Black LED 30mm
      WXF094
      Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 4gang
    • 3
      WXF080 - Gallery 2-way 2-pole pull-cord push-button 2-module Grey IP21 IK05
      WXF080
      Connected shutter gallery
    • 4
      WXF096 - Radio wall-transmitter Quicklink Battery 4-gang Surface-mount White RAL9010
      WXF096
      Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 6gang
    • 5
      WXT324 - Protective Cover for Busbar Forks KDN/KDS Contact Protection End Piece
      WXT324
      KNX push button 4 gang with LED + IR gallery

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group