The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Wiring Accessories
    • gallery
    • Mech­an­ismes
    • WXT312
    The Hager KNX 2-gang push button with LED gallery enables intuitive control of lighting, blinds, or scenes in KNX systems. Two independent keys with status/locator LEDs provide clear feedback and night visibility. Its 28 mm flush depth simplifies installation in shallow boxes. Glossy white RAL9010 polycarbonate resists wear and blends with décor. Integrated labelling field ensures easy circuit identification.
    EAN
    3250618500394
    VPE
    1 piece
    Data Act Notice
    • Mech­an­ismes
    • Push button sensors
    • Wiring KNX accessories - gallery
    • See more

    KNX push-button 2-gang with LED & IR, white RAL9010, glossy PC, label field WXT312

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    KNX push-button 2-gang with LED & IR, white RAL9010, glossy PC, label field

    WXT312

    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    Technical characteristics

    Func­tions
    • With room temper­ature controller
      No
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      28 mm
    Mater­ials
    • Colour
      White
    • RAL code
      9010
    • Material
      Polycar­bonate (PC)
    • Surface finish
      Glossy
    Accessories
    • Has labelling field
      Yes
    Archi­tec­ture
    • Bus system
      KNX
    Scope of delivery
    • Bus connec­tion included
      Yes
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Generic KNX tele­gram
    • Data formats
      KNX (TP)
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - KNX push button 6 gang with LED gallery (English)
    PDF
    10,73 MB
    REACH declaration WXT312
    PDF
    RoHS report WXT312
    PDF

    Downloads

    • Image WXT312  | Hager UK

      Product Image WXT312

    • GeneratedProductDatasheet

      Image Hager Product data sheet WXT312  | Hager UK

      Hager Product data sheet WXT312

      KNX push button 2 gang with LED gallery

      PDF
    • SupportDataActNotice

      Image Data Act Notice  | Hager UK

      Data Act Notice

      Data Act Notice for Hager connected products and services - Status 28.11.2025 (English)

      URL
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2022-03-09

      PDF
      123,42 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WXF231 - ACB Hardware Kit 4000A Quadro Evo 800x600, steel, Class I
      WXF231
      RJ45 socket gallery cat.6 FTP 2 modules 45° inside
    • 2
      WXF224 - Gallery RJ45 socket Cat6 UTP 45° oblique IDC 2M Grey IP20
      WXF224
      RJ45 socket gallery cat.6 FTP
    • 3
      WXF228 - Socket outlet 16A single with USB, KB, Shark system, no hinged lid
      WXF228
      RJ45 socket gallery cat.6A STP
    • 4
      WXF226 - Gallery RJ45 socket Cat.6A STP, IDC terminals, 1 port, IP20
      WXF226
      RJ45 socket gallery cat.6 STP
    • 5
      WXF230 - RJ45 socket Cat.6 FTP 45° oblique outlet IDC 2 modules Grey IP20
      WXF230
      RJ45 socket gallery cat.6 UTP 2 modules 45° inside

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group