The Hager Gallery KNX 6-gang push-button cover with LED in Titane (grey aluminium, RAL 9007) delivers clear status indication and elegant glossy finish. Snap-on mounting ensures fast installation. Made of varnished plastic with IK05 impact resistance and IP20 rating, it’s ideal for indoor residential or commercial KNX control points, combining durability, clean design, and intuitive operation.
EAN
3250618500271
Packaging
1 Piece
MCB 1P+N 2A Curve C 6kA Icn / 10kA Icu 230V AC Screw 1 Module WXE316T
Complete your system
Must-have accessories
WXT316
KNX push button 6 gang with LED gallery
Compatible products
-
Referenced by 80 products available
Referenced by
Technical properties
Architecture
-
Control/operation elementDouble rocker
Controls and indicators
-
With indicatorYes
Materials
-
ColourGrey aluminium
-
RAL code9007
-
Surface finishGlossy
-
MaterialPlastic
-
TreatmentVarnished
Dimensions
-
Height45 mm
-
Width45 mm
Connectivity
-
Mounting typeSnap-on mounting
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
-
Related Systemsgallery
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXE316T
Cover KNX push button 6 gang with LED gallery titane
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2022-03-14
PDF127,91 kB
More documentation