The Hager gallery 3-gang vertical 57 mm plate in matt anthracite (RAL7021) provides a sleek finish for switches and sockets. Made of varnished polycarbonate, it’s slim (9.3 mm), 202×92 mm, and robust with IK05 impact resistance and IP21 for indoor use. Designed for vertical mounting, it ensures durable, stylish alignment for multi-gang installations in homes and offices.
EAN
3250617192392
Packaging
1 Piece
Gallery plate 4 modules 57 mm Anthracite RAL7021 Matt PC IP21 IK05 WXP1023
Also available in
Product colour - Anthracite
Number of gangs
Complete your system
Must-have accessories
WXA450
Frame gallery 2 modules
Optional accessories
-
Cover for push button 20 products available -
Touch sensor for bus system 11 products available -
Movement sensor for bus system 2 products available -
Socket outlet 1 products available
Compatible products
-
Referenced by 3 products available
Complete your system
Referenced by
Technical properties
Capacity
-
Number of gangs3
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
TreatmentVarnished
Dimensions
-
Height202 mm
-
Width92 mm
-
Depth9.30 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onWall mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP21
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WXP1023
Frame gallery 3-gang vertical 57 mm anthracite, plastic dark grey matt
PDF -
Product certificate
Product certificate en-GB 2023-02-14
Product certificate en-GB 2024-03-19
PDF967,62 kB -
Declaration of conformity
Declaration of conformity International 2022-03-02
PDF99,87 kB
Declaration of conformity en-GB 2026-06-26
PDF115,85 kB
Declaration of conformity en-GB 2026-08-24
PDF454,28 kB
dc24-0011
Declaration of conformity en-GB 2024-05-28
PDF364,74 kB
More documentation