The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Supports and wall-­mounted boxes
    • WXA683B
    The Hager gallery wall box triple pure-white is a surface-mounted enclosure for the gallery range, enabling neat horizontal installation of up to 6 modules (3 units). Made of glossy polycarbonate RAL9016, it includes cable entry for easy wiring. Compact and durable (IK05) with IP21 protection, it suits residential and commercial interiors for clean, organized device mounting.
    EAN
    3250617190473
    Packaging
    5
    • Supports and wall-­mounted boxes

    Gallery wall box triple Jet Black 3-gang 6 modules surface mount IP21 IK05 WXA683B

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Gallery wall box triple Jet Black 3-gang 6 modules surface mount IP21 IK05

    WXA683B

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Capa­city
    • Number of modules
      6
    Mater­ials
    • Colour
      Traffic white
    • RAL code
      9016
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Dimen­sions
    • Number of units
      3
    • Height
      90.80 mm
    • Width
      236.80 mm
    • Depth
      45.30 mm
    Equip­ment
    • With cable entry
      Yes
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    • Mounting on
      Surface mounting
    Accessories
    • With frame cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Impact resist­ance IK
      IK05
    • Related Systems
      gallery
    • Related Series
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB
    REACH declaration WXA683B
    PDF

    Downloads

    • Image WXA683B  | Hager Africa

      Product Image WXA683B

    • Product datasheet

      Image Hager Product data sheet WXA683B  | Hager Africa

      Hager Product data sheet WXA683B

      Wall box gallery triple pure-white

      PDF
    • Product certificate

      Image Product certificate en-GB 2023-02-14  | Hager Africa

      Product certificate en-GB 2023-02-14

      Product certificate en-GB 2024-03-19

      PDF
      967,62 kB
    • Declaration of conformity

      Image Declaration of conformity International 2022-03-02  | Hager Africa

      Declaration of conformity International 2022-03-02

      PDF
      99,87 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      156,45 kB
      Image dc24-0011  | Hager Africa

      dc24-0011

      Declaration of conformity en-GB 2024-05-28

      PDF
      364,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXA462T - Frame gallery 2 modules Kallysta plate titane
      WXA462T
      Frame gallery 2 modules Kallysta plate titane
    • 2
      WXA681T - Surface wall box Gallery double 4M Traffic white RAL9016 IP21 IK05
      WXA681T
      Wall box gallery single titane
    • 3
      WXA450 - Kallysta frame 2 modules pure white, glossy, screw mounting
      WXA450
      Frame gallery 2 modules
    • 4
      WXA686B - Wall box gallery 16 modules Surface mounting Titanium IP21 IK05 Horizontal
      WXA686B
      Wall box gallery 16 modules pure-white
    • 5
      WXA462B - Kallysta Gallery 2-module plate satin nickel screw mounting
      WXA462B
      Frame gallery 2 modules Kallysta plate pure-white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group