The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Supports and wall-­mounted boxes
    • WXA683T
    The Hager gallery triple titanium wall box is a surface-mounted enclosure for grouping sockets and switches. It offers 3 units/6 modules in a horizontal layout with integrated cable entry. Made of varnished PC with satin titanium RAL9006 finish, it resists impacts IK05 and IP21 for indoor use. Compact (90.8×236.8×45.3 mm), it delivers clean installation and consistent style across the gallery range.
    EAN
    3250617190480
    Packaging
    5
    • Supports and wall-­mounted boxes

    Wall box gallery 16 modules Traffic white RAL9016 Surface mount IP21 IK05 WXA683T

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wall box gallery 16 modules Traffic white RAL9016 Surface mount IP21 IK05

    WXA683T

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Capa­city
    • Number of modules
      6
    Mater­ials
    • Colour
      Titanium
    • RAL code
      9006
    • Surface finish
      Satin finish
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Dimen­sions
    • Number of units
      3
    • Height
      90.80 mm
    • Width
      236.80 mm
    • Depth
      45.30 mm
    Equip­ment
    • With cable entry
      Yes
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    • Mounting on
      Surface mounting
    Accessories
    • With frame cover
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Impact resist­ance IK
      IK05
    • Related Systems
      gallery
    • Related Series
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - Surface-mtd housing 3gang, S.1, p. white glossy (English)
    PDF
    8,97 MB
    REACH declaration WXA683T
    PDF

    Downloads

    • Image WXA683T  | Hager Africa

      Product Image WXA683T

    • Product datasheet

      Image Hager Product data sheet WXA683T  | Hager Africa

      Hager Product data sheet WXA683T

      Wall box gallery triple titane

      PDF
    • Product certificate

      Image Product certificate en-GB 2023-02-14  | Hager Africa

      Product certificate en-GB 2023-02-14

      Product certificate en-GB 2024-03-19

      PDF
      967,62 kB
    • Declaration of conformity

      Image Declaration of conformity International 2022-03-02  | Hager Africa

      Declaration of conformity International 2022-03-02

      PDF
      99,87 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      156,45 kB
      Image dc24-0011  | Hager Africa

      dc24-0011

      Declaration of conformity en-GB 2024-05-28

      PDF
      364,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXA462T - Frame gallery 2 modules Kallysta plate titane
      WXA462T
      Frame gallery 2 modules Kallysta plate titane
    • 2
      WXA681T - Surface wall box Gallery double 4M Traffic white RAL9016 IP21 IK05
      WXA681T
      Wall box gallery single titane
    • 3
      WXA450 - Kallysta frame 2 modules pure white, glossy, screw mounting
      WXA450
      Frame gallery 2 modules
    • 4
      WXA686B - Wall box gallery 16 modules Surface mounting Titanium IP21 IK05 Horizontal
      WXA686B
      Wall box gallery 16 modules pure-white
    • 5
      WXA462B - Kallysta Gallery 2-module plate satin nickel screw mounting
      WXA462B
      Frame gallery 2 modules Kallysta plate pure-white

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group